How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| P: | 3.51 in | AA: | 12.06 |
| AF: | 0.25 | BD: | 5.88 |
| I: | 5.02 in | H: | 0.53 in |
| G: | 2.87 | LQ: | 5.88 in |
| D: | 4.19 | T: | 1.438 |
| V: | 2.51 in | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.95 in |
| AB: | 5.57 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Bore Code: | 23 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Model Code: | 32YF | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

