How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.57 |
| I: | 5.02 in | AF: | 0.25 |
| G: | 2.87 | LQ: | 5.88 in |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 12.06 |
| BD: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Bore Code: | 23 |
| Model Code: | 32YF | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.84 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

