How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| T: | 1.438 | H: | 0.53 in |
| G: | 2.87 | BD: | 5.88 |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | LQ: | 5.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.95 in | V: | 2.51 in |
| P: | 3.51 in | AA: | 12.06 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

