How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 6.31 | BD: | 9 |
| LL: | 2.95 in | AF: | 0.25 |
| AE2: | 0.57 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BF: | 0.53 | G: | 2.87 |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | LQ1: | 6.31 in |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

