How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| BF: | 0.53 | G: | 2.87 |
| AK: | 8.5 | LQ1: | 6.31 in |
| T: | 1.438 | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
| AB: | 5.57 | AA: | 12.06 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.57 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

