How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| G: | 2.87 | LL: | 2.95 in |
| AJ: | 7.25 | AB: | 5.57 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AG: | 6.31 | I: | 5.02 in |
| LQ1: | 6.31 in | AE2: | 0.57 |
| AA: | 12.06 | T: | 1.438 |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.03 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 23 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

