How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.87 |
| AF: | 0.25 | I: | 5.02 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 6.31 | P: | 3.51 in |
| LQ1: | 6.31 in | AJ: | 7.25 |
| D: | 4.19 | AA: | 12.06 |
| T: | 1.438 | BF: | 0.53 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 17.5 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.691 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

