How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| D: | 4.19 | T: | 1.438 |
| LL: | 2.95 in | AK: | 8.5 |
| I: | 5.02 in | P: | 3.51 in |
| AB: | 5.57 | BD: | 9 |
| LQ1: | 6.31 in | AJ: | 7.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AG: | 6.31 | BF: | 0.53 |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.691 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Assembly: | YF-1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

