How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.19 |
| P: | 3.51 in | T: | 1.438 |
| G: | 2.87 | AG: | 6.31 |
| AJ: | 7.25 | LQ1: | 6.31 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| V: | 2.51 in | LL: | 2.95 in |
| AA: | 12.06 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

