How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | P: | 3.51 in |
| AE2: | 0.57 | AB: | 5.57 |
| LL: | 2.95 in | BD: | 9 |
| AG: | 6.31 | LQ1: | 6.31 in |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.87 | D: | 4.19 |
| T: | 1.438 | BE1: | 0.5 in |
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Model Code: | 32YF | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

