How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AK: | 8.5 |
| AA: | 12.06 | T: | 1.438 |
| H: | 0.53 in | LQ1: | 6.31 in |
| AE2: | 0.57 | AB: | 5.57 |
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.87 | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| BD: | 9 | I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Bore Code: | 23 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

