How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | P: | 3.51 in |
| V: | 2.51 in | AK: | 8.5 |
| T: | 1.438 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.87 |
| LQ1: | 6.31 in | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 32YF | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

