How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LQ1: | 6.31 in | G: | 2.87 |
| AB: | 5.57 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.438 | P: | 3.51 in |
| V: | 2.51 in | AJ: | 7.25 |
| LL: | 2.95 in | AG: | 6.31 |
| BF: | 0.53 | I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

