How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | P: | 3.51 in |
| G: | 2.87 | H: | 0.53 in |
| I: | 5.02 in | T: | 1.438 |
| AG: | 6.31 | AJ: | 7.25 |
| BD: | 9 | LL: | 2.95 in |
| AK: | 8.5 | AA: | 12.06 |
| AE2: | 0.57 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 23 | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

