How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AB: | 5.57 |
| BF: | 0.53 | T: | 1.438 |
| AK: | 8.5 | I: | 5.02 in |
| BE1: | 0.5 in | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.95 in | G: | 2.87 |
| BD: | 9 | D: | 4.19 |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

