How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 | BD: | 9 |
| AE2: | 0.57 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 6.31 |
| D: | 4.19 | AF: | 0.25 |
| AA: | 12.06 | AJ: | 7.25 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | LQ1: | 6.31 in |
| AK: | 8.5 | LL: | 2.95 in |
| V: | 2.51 in | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 3.25 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

