How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.57 |
| H: | 0.53 in | T: | 1.438 |
| AB: | 5.57 | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 2.51 in | AF: | 0.25 |
| LQ1: | 6.75 in | G: | 2.87 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.19 | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

