How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 9 |
| T: | 1.438 | LQ1: | 6.75 in |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.51 in |
| LL: | 2.95 in | D: | 4.19 |
| AJ: | 7.25 | AF: | 0.25 |
| H: | 0.53 in | AG: | 6.31 |
| AA: | 12.06 | G: | 2.87 |
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.19 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

