How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| P: | 3.51 in | T: | 1.438 |
| AF: | 0.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| V: | 2.51 in | AJ: | 7.25 |
| AE2: | 0.57 | AK: | 8.5 |
| BF: | 0.53 | I: | 5.02 in |
| AG: | 6.31 | LQ1: | 6.75 in |
| BD: | 9 | G: | 2.87 |
| D: | 4.19 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Series Code: | OE | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

