How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| P: | 3.51 in | LQ1: | 6.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| T: | 1.438 | V: | 2.51 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| BD: | 9 | I: | 5.02 in |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

