How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.438 | AF: | 0.25 |
| LL: | 2.95 in | BE1: | 0.5 in |
| AE2: | 0.57 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LQ1: | 6.75 in | V: | 2.51 in |
| I: | 5.02 in | D: | 4.19 |
| AB: | 5.57 | BD: | 9 |
| AA: | 12.06 | P: | 3.51 in |
| H: | 0.53 in | AG: | 6.31 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

