How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 9 |
| AB: | 5.57 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 2.95 in |
| P: | 3.51 in | AK: | 8.5 |
| H: | 0.53 in | LQ1: | 6.75 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AG: | 6.31 |
| G: | 2.87 | D: | 4.19 |
| I: | 5.02 in | AJ: | 7.25 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 339 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

