How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| LQ1: | 6.75 in | P: | 3.51 in |
| I: | 5.02 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AG: | 6.31 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.438 |
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 7.25 | AA: | 12.06 |
| V: | 2.51 in | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-1 | Output RPM: | 339 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

