How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| BF: | 0.53 | LQ1: | 6.75 in |
| T: | 1.438 | G: | 2.87 |
| AG: | 6.31 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| AE2: | 0.57 | AK: | 8.5 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AA: | 12.06 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

