How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 6.75 in | AJ: | 7.25 |
| AB: | 5.57 | AE2: | 0.57 |
| V: | 2.51 in | LL: | 2.95 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 5.02 in | AG: | 6.31 |
| D: | 4.19 | BD: | 9 |
| P: | 3.51 in | AF: | 0.25 |
| T: | 1.438 | AA: | 12.06 |
Technical Specifications
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.84 |
| Model Code: | 32YF | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 233 |
| Bore Code: | 23 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

