How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| AA: | 12.06 | AJ: | 7.25 |
| I: | 5.02 in | LQ1: | 6.75 in |
| T: | 1.438 | G: | 2.87 |
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

