How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | AB: | 5.57 |
| P: | 3.51 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.438 | D: | 4.19 |
| AA: | 12.06 | AF: | 0.25 |
| LQ1: | 6.75 in | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Service Factor: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 7.84 | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

