How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| LQ1: | 6.75 in | AA: | 12.06 |
| AB: | 5.57 | P: | 3.51 in |
| I: | 5.02 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BD: | 9 | T: | 1.438 |
| BE1: | 0.5 in | AG: | 6.31 |
| D: | 4.19 | G: | 2.87 |
| H: | 0.53 in | LL: | 2.95 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Gear Type: | Worm |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 7.84 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

