How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LQ: | 5.88 in |
| AB: | 5.57 | V: | 2.51 in |
| AF: | 0.25 | I: | 5.02 in |
| BF: | 0.41 | AA: | 12.06 |
| P: | 3.51 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | D: | 4.19 |
| BD: | 5.88 | LL: | 2.95 in |
| AK: | 4.5 | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

