How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.88 in | I: | 5.02 in |
| BD: | 5.88 | P: | 3.51 in |
| V: | 2.51 in | AE2: | 0.57 |
| D: | 4.19 | AB: | 5.57 |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 5.88 | AA: | 12.06 |
| G: | 2.87 | T: | 1.438 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.03 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

