How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | LL: | 2.95 in |
| BE: | 0.38 in | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | P: | 3.51 in |
| G: | 2.87 | D: | 4.19 |
| T: | 1.438 | AJ: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.625 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

