How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.57 | AF: | 0.25 |
| D: | 4.19 | LQ: | 5.88 in |
| BF: | 0.41 | V: | 2.51 in |
| AB: | 5.57 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 5.88 | T: | 1.438 |
| LL: | 2.95 in | G: | 2.87 |
| AG: | 6.31 | AA: | 12.06 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

