How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | H: | 0.53 in |
| V: | 2.51 in | AJ: | 5.88 |
| AA: | 12.06 | BD: | 5.88 |
| AE2: | 0.57 | AK: | 4.5 |
| LQ: | 5.88 in | P: | 3.51 in |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 | D: | 4.19 |
| T: | 1.438 | BE: | 0.38 in |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

