How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| AG: | 6.31 | AB: | 5.57 |
| P: | 3.51 in | BF: | 0.41 |
| D: | 4.19 | G: | 2.87 |
| LL: | 2.95 in | AA: | 12.06 |
| H: | 0.53 in | LQ: | 5.88 in |
| AE2: | 0.57 | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output RPM: | 70 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

