How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.41 |
| D: | 4.19 | AE2: | 0.57 |
| T: | 1.438 | H: | 0.53 in |
| AJ: | 5.88 | I: | 5.02 in |
| BD: | 5.88 | AA: | 12.06 |
| G: | 2.87 | P: | 3.51 in |
| AG: | 6.31 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.95 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Bore Code: | 23 |
| Model Code: | 32YF | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.47 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

