How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 4.5 |
| AB: | 5.57 | V: | 2.51 in |
| T: | 1.438 | AF: | 0.25 |
| LQ: | 5.88 in | AG: | 6.31 |
| I: | 5.02 in | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 32YF | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

