How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| AA: | 12.06 | AG: | 6.31 |
| H: | 0.53 in | V: | 2.51 in |
| D: | 4.19 | LQ: | 5.88 in |
| AF: | 0.25 | AB: | 5.57 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.438 | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.87 |
| BF: | 0.41 | AE2: | 0.57 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 23 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

