How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
| BE: | 0.38 in | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| P: | 3.51 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 12.06 | T: | 1.438 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AB: | 5.57 |
| AJ: | 5.88 | AG: | 6.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Model Code: | 32YF | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.35 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

