How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| T: | 1.438 | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | I: | 5.02 in |
| H: | 0.53 in | AA: | 12.06 |
| P: | 3.51 in | AG: | 6.31 |
| LL: | 2.95 in | AJ: | 5.88 |
| AF: | 0.25 | LQ: | 5.88 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 9.14 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 23 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output RPM: | 339 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

