How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 6.31 | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
| BF: | 0.41 | I: | 5.02 in |
| AE2: | 0.57 | BD: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| AB: | 5.57 | T: | 1.438 |
| AA: | 12.06 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.14 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

