How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.438 |
| AB: | 5.57 | D: | 4.19 |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 5.88 | LQ: | 5.88 in |
| BD: | 5.88 | P: | 3.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Model Code: | 32YF | Bore Code: | 23 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.57 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

