How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AK: | 4.5 | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 3.51 in | AJ: | 5.88 |
| BD: | 5.88 | AB: | 5.57 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | I: | 5.02 in |
| AA: | 12.06 | LQ: | 5.88 in |
| AG: | 6.31 | AE2: | 0.57 |
| LL: | 2.95 in | T: | 1.438 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 7.84 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Series Code: | OE | Model Code: | 32YF |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

