How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.438 |
| AA: | 12.06 | BF: | 0.41 |
| D: | 4.19 | G: | 2.87 |
| AE2: | 0.57 | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
| V: | 2.51 in | P: | 3.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AJ: | 5.88 |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.84 |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

