How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AJ: | 5.88 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 5.57 | H: | 0.53 in |
| AG: | 6.31 | T: | 1.438 |
| BE: | 0.38 in | V: | 2.51 in |
| LQ: | 5.88 in | AK: | 4.5 |
| I: | 5.02 in | AF: | 0.25 |
| AE2: | 0.57 | LL: | 2.95 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

