How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | P: | 3.51 in |
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | G: | 2.87 |
| BD: | 5.88 | AF: | 0.25 |
| AG: | 6.31 | AA: | 12.06 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AK: | 4.5 |
| I: | 5.02 in | V: | 2.51 in |
| T: | 1.5 | D: | 4.19 |
| AE2: | 0.57 | LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

