How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AB: | 5.57 |
| BD: | 5.88 | AG: | 6.31 |
| LL: | 2.95 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| AK: | 4.5 | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| AF: | 0.25 | BF: | 0.41 |
| D: | 4.19 | BE: | 0.38 in |
| T: | 1.5 | AA: | 12.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.03 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Model Code: | 32YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

