How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BF: | 0.41 |
| D: | 4.19 | BE: | 0.38 in |
| AK: | 4.5 | I: | 5.02 in |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 5.88 in | LL: | 2.95 in |
| AA: | 12.06 | AF: | 0.25 |
| G: | 2.87 | T: | 1.5 |
| P: | 3.51 in | AG: | 6.31 |
| V: | 2.51 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

