How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| G: | 2.87 | AK: | 4.5 |
| T: | 1.5 | I: | 5.02 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.95 in |
| BF: | 0.41 | AA: | 12.06 |
| P: | 3.51 in | V: | 2.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

