How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | P: | 3.51 in |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 4.5 | AA: | 12.06 |
| LQ: | 5.88 in | BE: | 0.38 in |
| AF: | 0.25 | AE2: | 0.57 |
| D: | 4.19 | I: | 5.02 in |
| AJ: | 5.88 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AG: | 6.31 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.28 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

