How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | LL: | 2.95 in |
| AE2: | 0.57 | P: | 3.51 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 5.57 | I: | 5.02 in |
| G: | 2.87 | LQ: | 5.88 in |
| BD: | 5.88 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.5 |
| AG: | 6.31 | AJ: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Series Code: | OE | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Model Code: | 32YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

